44.7.15 ADC COR Channel Ready DATA ID Register

Table 44-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CORCHDATAID
Offset: 0xD0
Reset: 0x00000000
Property: PAC Write-Protected, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     CHRDYID[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CHRDYID[3:0] ADC Channel Read ID

Input Channel Index k:

For ADC, set value to input channel index, k,0 ≤ k ≤ (Sn-1) for status register CHNRDYDAT to display the current values of configuration bits and the last converted output data or written by the user to display the channel.

Note:
  1. ADC supports external analog inputs VINP[11:0] and internal inputs VINP[14:12]. VINP[11:10] are not available in the 64-pin package.
  2. Selecting unimplemented input channels on a given ADCn will return a bus error with the data (32’h00000000).
ValueDescription
1110analog input channel 14(1)
......
0010analog input channel 2
0001analog channel 1
0000analog channel 0