44.7.3 ADC Control Register C

Table 44-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLC
Offset: 0x8
Reset: 0x00000000
Property: Write-Protected, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CNT[15:0] This bit-field selects an alternate trigger source delay counter

Free-running counter based on CTL_CLK times out when it reaches this value. At time out, the STRIG synchronous trigger will fire.

Note:
  1. This register is not valid unless either [CORCTRLn.STRGSRC=0x4 plus CHNCFG40/50.TRGSRCx=0x3 plus CHNCFG20.CSSx=1] or [CHNCFG40/50.TRGSRCx=0x4 plus CTRLB.SWCNVEN=0] for Synchronous Trigger from CTRLC.CNT.
  2. CTL_CLK = GCLK_ADC / (CTRLD.CTLCKDIV+1)
  3. This bit is Enabled Protected. (Writes are ignored when CTRLA.ENABLE = 1 and return a bus error).