44.7.4 ADC Control Register D

Table 44-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLD
Offset: 0x10
Reset: 0x00000000
Property: Write-Protected, Enable-Protected

Bit 3130292827262524 
  VREFSEL[2:0]WKUPCLKCNT[3:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
    ANLEN   CHNEN 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
   CTLCKDIV[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
          
Access  
Reset  

Bits 30:28 – VREFSEL[2:0] VREF Input Selection

VREFSEL[2:0]ADREF+ADREF-
000AVDDAVSS
001External VREFHAVSS
010-111ReservedReserved
Note:
  1. This bit is Enabled Protected. Writes are ignored when CTRLA.ENABLE = 1 and return a bus error.

Bits 27:24 – WKUPCLKCNT[3:0] Wake-Up TAD Clock Count bits

These bits represent the number of ADC TAD clocks required to warm-up the ADC module before it can perform conversion. Although the clocks are specific to each ADC, the WKUPCLKCNT bit is common to all ADC modules.

1111 = 215 = 32,768 TAD clocks

* * *

* * *

0110 = 26 = 64 TAD clocks

0101 = 25 = 32 TAD clocks

0100 = 24 = 16 TAD clocks

0011 = 24 = 16 TAD clocks

0010 = 24 = 16 TAD clocks

0001 = 24 = 16 TAD clocks

0000 = 24 = 16 TAD clocks

Note:
  1. Minimum required ADC warm-up time, (i.e., WKUPCLKCNT), is 50 μs. (i.e., TAD * WKUPCLKCNT).
  2. TAD = [1 / ((GCLK_ADC Freq / (CTRLD.CTLCKDIV+1)) / (2 * CORCTRL.ADCDIV)) ] or

    (GCLK_ADC Period * (CTRLD.CTLCKDIV+1)) * (2 * ADCDIV).

  3. These bits are Enabled Protected. Writes are ignored when CTRLA.ENABLE = 1 and return a bus error.

Bit 20 – ANLEN Analog and Bias Circuitry Enable for the ADC Module

Note:
  1. The CALCTRL register must be initialized by the users software to the factory-provided values in the CAL OTP Register FCCFG65 before setting ANLEN=1.
  2. CTRLA.ANAEN=1 must be set prior to setting ANLEN=1.
  3. This bit is Enabled Protected. Writes are ignored when CTRLA.ENABLE = 1 and return a bus error.
ValueDescription
0ADC Analog and bias circuitry powered down and clocks suspended. Analog logic power saving mode.
1Analog and bias circuitry enabled. Once the analog and bias circuit is enabled CTRLA.ANLEN=1 and ANLEN, the ADC module needs a warm-up time, as defined by the WKUPCLKCNT<3:0> bits.

Bit 16 – CHNEN ADC Module Digital Enable

Note:
  1. This bit is Enabled Protected. Writes are ignored when CTRLA.ENABLE = 1 and return a bus error.
  2. ANLEN qualifies CHNEN: If ANLEN =0, then digital logic is also disabled.
ValueDescription
0ADC digital logic disabled. No trigger, sample or conversion events will be processed. (power-saving mode with fast 2 TAD clock wakeup provided ANLEN = 1).
1ADC digital logic enabled (required for active operation).

Bits 13:8 – CTLCKDIV[5:0] A/D Clock Source to Control Clock Divider

The CTLCKDIV bit field divides the GCLK_ADC input clock into the ADC Module control clock CTL_CLK scaled by CTRLD.CTLCKDIV with period TQ.

Note: This bit is Enabled Protected. Writes are ignored when CTRLA.ENABLE = 1 and returns a bus error.
ValueDescription
111111TGCLK_ADCx·(CTLCKDIV[5:0]+1) = 64·TGCLK_ADCx = TQ
111110TGCLK_ADCx·(CTLCKDIV[5:0]+1) = 63·TGCLK_ADCx = TQ
......
000100TGCLK_ADCx·(CTLCKDIV[5:0]+1) = 5·TGCLK_ADCx = TQ
000011TGCLK_ADCx·(CTLCKDIV[5:0]+1) = 4·TGCLK_ADCx = TQ
000010TGCLK_ADCx·(CTLCKDIV[5:0]+1) = 3·TGCLK_ADCx = TQ
000001TGCLK_ADCx·(CTLCKDIV[5:0]+1) = 2·TGCLK_ADCx = TQ
000000TGCLK_ADCx·(CTLCKDIV[5:0]+1) = 1·TGCLK_ADCx = TQ