44.7.14 ADC Digital Filter Control Register

Table 44-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FLTCTRL0
Offset: 0xC0
Reset: 0x00000000
Property: PAC Write-Protected, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   FLTCHNID[3:0] FLTEN 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
    DATA16ENFMODEOVRSAM[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 13:10 – FLTCHNID[3:0] ADC Channel ID To Be Filtered

Identifies which input channel, k , is to be filtered by the Digital Filter.

FLTCTRL0:

FLTCHNID[3:0] = Defines which single ADC Analog input channel VINP[14:0] to be filtered. VINP[11:10] not available on 64 pin package.

Note:
  1. This bit is Enabled Protected. (Writes are ignored when CTRLA.ENABLE = 1) returns a bus error.

Bit 8 – FLTEN Digital Filter Enable

When set, this bit enables the Digital Filter to filter the output data generated by the ADC. The input channel to be filtered is determined by FLTCHNID.

Note:
  1. This bit is Enabled Protected: (Writes are ignored when CTRLA.ENABLE = 1) returns a bus error.

Bit 4 – DATA16EN Data 16 Bits Enable

Note:
  1. This bit is Enabled Protected: (Writes are ignored when CTRLA.ENABLE = 1) returns a bus error.

This bit is significant only if FMODE = 1 (Averaging Mode) and CHNCFG2n.FRACTk= 1 (Fractional Output Mode, where k = FLTCHNID[3:0] is the chosen input for filtering) as follows:

ValueDescription
0Only the first 12 bits are significant, followed by 4 zeros.
1All 16 bits of the filter output data are significant

Bit 3 – FMODE ADC Filter Mode

Note:
  1. This bit is Enabled Protected: (Writes are ignored when CTRLA.ENABLE = 1) returns a bus error.
ValueDescription
0Filtering in Oversampling Mode (power-up default)
1Filtering in Averaging Mode

Bits 2:0 – OVRSAM[2:0] Oversampling Ratio

Note:
  1. This bit is Enabled Protected: (Writes are ignored when CTRLA.ENABLE = 1) returns a bus error.

Determines the number of samples generated in the burst mode used for computing one single filter output value.

The OVRSAM encoding depends on the FMODE setting as follows:

If FMODE = 0 (Oversampling Mode) then OVRSAM is encoded as follows:

ValueDescripton
0004 samples, shift sum 1-bit to right, output data is 13-bits
00116 samples, shift sum 2-bits to right, output data is 14-bits
01064 samples, shift sum 3-bits to right, output data is 15-bits
011256 samples, shift sum 4-bits to right, output data is 16-bits
1002 samples, shift sum 0-bits to right, output data is in 12.1 format
1018 samples, shift sum 1-bit to right, output data is in 13.1 format
11032 samples, shift sum 2-bits to right, output data is in 14.1 format
111128 samples, shift sum 3-bits to right, output data is in 15.1 format

If FMODE=1 (Averaging Mode), then OVRSAM is encoded as follows:

ValueDescripton
0002 samples to be averaged
0014 samples to be averaged
0108 samples to be averaged
01116 samples to be averaged
10032 samples to be averaged
10164 samples to be averaged
110128 samples to be averaged
111256 samples to be averaged