44.7.9 ADC Channel Configuration Registers 4

Table 44-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CONFIG[0].CHNCFG4
Offset: 0x30
Reset: 0x00000000
Property: PAC Write-Protected, Enable-Protected

Bit 3130292827262524 
 TRGSRC7[3:0]TRGSRC6[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TRGSRC5[3:0]TRGSRC4[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TRGSRC3[3:0]TRGSRC2[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TRGSRC1[3:0]TRGSRC0[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0:3, 4:7, 8:11, 12:15, 16:19, 20:23, 24:27, 28:31 – TRGSRCk Conversion Trigger Source for channel k

Bits 31-28: TRGSRC7 ADC Sample/Conversion Trigger Source for analog input channel AIN7

Bits 27-24: TRGSRC6 ADC Sample/Conversion Trigger Source for analog input channel AIN6

Bits 23-20: TRGSRC5 ADC Sample/Conversion Trigger Source for analog input channel AIN5

Bits 19-16: TRGSRC4 ADC Sample/Conversion Trigger Source for analog input channel AIN4

Bits 15-12: TRGSRC3 ADC Sample/Conversion Trigger Source for analog input channel AIN3

Bits 11-8: TRGSRC2 ADC Sample/Conversion Trigger Source for analog input channel AIN2

Bits 7-4: TRGSRC1 ADC Sample/Conversion Trigger Source for analog input channel AIN1

Bits 3-0: TRGSRC0 ADC Sample/Conversion Trigger Source for analog input channel AIN0

TRGSRCnDescription (Trigger events start ADC sample/conversion sequence)
0000No Trigger
0001

ADC Global Software Trigger.

(Requires CTRLB.GSWTRG =1, CTRLB.GSWTRG is self-clearing after trigger event.)

0010ADC Global Level Software Trigger (Requires CTRLB.LSWTRG=1)
0011ADC SCANTRG - Scan Trigger. (Requires CHNCFG20.CSSy be configured accordingly)
0100ADC STRIG Synchronous Trigger
0101-1111ADC Trigger Event(s) from Event System (EVSYS)

If CHNCFG4.TRGSRCy = 0b101 thru 0b1111:

Event System (EVSYS)ADC
CHANNELx.EVGENCHANNELn.PATH(2)USERm.CHANNELCHNCFG4.TRGSRCy
User Selected

ADC Trigger Event Source

= 0x2

Asynchronous path

780b0101
790b0110
800b0111
810b1000
820b1001
830b1010
840b1011
850b1100
860b1101
870b1110
880b1111
Note:
  1. SCANTRG in turn requires programming of CORCTRL0.STRGSRC to select its trigger source. Also, the appropriate CHNCFG20.CSSy bit must be set to include channel “y” in the scan started by the STRIGn trigger.
  2. Requires EVCTRL0.STARTEI = 1 to enable any trigger event(s) from Event System (EVSYS).
  3. If using the Event System (EVSYS) trigger for ADC, Asynchronous CHANNELn.PATH = 0x2 must be used to guarantee deterministic ADC sample/convert trigger timing.
  4. These bits are Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1 . Returns a bus error. )
  5. If CTRLB.SWCNVEN=1, all of these register bits are ignored.