6.2.3 PIC12CE51X
- General Limitations
- OSCCAL has no effect on simulation.
MPLAB X Simulator is a discrete-event (as opposed to real-time) simulator. Therefore, using the Oscillator Calibration register will have no effect on simulation.
- EEPROM data memory not supported.
EEPROM data memory is not supported in the simulator. SDA and SCL bits are not simulated.