6.2.4 PIC12CE67X
- General Limitations
- A/D pins may be configured as both analog input and digital output.
The analog pins (AN0:AN3) may be configured as both analog input and digital output. Values read from pins in this mode will be zero (0), even if a digital output of '1' is put on the pin.
- EEPROM data memory not supported.
EEPROM data memory is not supported in the simulator. SDA and SCL bits are not simulated.
- Writing to Digital I/Os