13.7.6 Peripheral Interrupt Flag Status and Clear A

This flag is cleared by writing a '1' to the flag.

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the corresponding INTFLAGA interrupt flag.

Name: INTFLAGA
Offset: 0x14
Reset: 0x000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    DSUSTANDBY PORTEICRTC 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 WDTGCLKSUPCOSC32KCTRLOSCCTRLRSTCMCLKPM 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 12 – DSUSTANDBY Interrupt Flag for DSUSTANDBY

Bit 10 – PORT Interrupt Flag for PORT

Bit 9 – EIC Interrupt Flag for EIC

Bit 8 – RTC Interrupt Flag for RTC

Bit 7 – WDT Interrupt Flag for WDT

Bit 6 – GCLK Interrupt Flag for GCLK

Bit 5 – SUPC Interrupt Flag for SUPC

Bit 4 – OSC32KCTRL Interrupt Flag for OSC32KCTRL

Bit 3 – OSCCTRL Interrupt Flag for OSCCTRL

Bit 2 – RSTC Interrupt Flag for RSTC

Bit 1 – MCLK Interrupt Flag for MCLK

Bit 0 – PM Interrupt Flag for PM