13.7.13 Peripheral Write Protection Status C

Writing to this register has no effect.

Reading STATUS register returns the peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSC
Offset: 0x3C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  TRNGAESDACTC3TC2TC1TC0 
Access RRRRRRR 
Reset 0000000 
Bit 76543210 
 TCC2TCC1TCC0SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0 
Access RRRRRRRR 
Reset 00000000 

Bit 14 – TRNG Peripheral TRNG Write Protection Status

Bit 13 – AES Peripheral AES Write Protection Status

Bit 12 – DAC Peripheral DAC Write Protection Status

Bits 8, 9, 10, 11 – TCn Peripheral TCn Write Protection Status [n = 3..0]

Bits 5, 6, 7 – TCCn Peripheral TCC Write Protection Status

Bits 0, 1, 2, 3, 4 – SERCOMn Peripheral SERCOMn Write Protection Status [n = 4..0]