13.7.14 Peripheral Write Protection Status D

Writing to this register has no effect.

Reading STATUS register returns peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSD
Offset: 0x40
Reset: 0x000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CCLOPAMPPTCACADCTC4SERCOM5EVSYS 
Access RRRRRRRR 
Reset 00000000 

Bit 7 – CCL Peripheral CCL Write Protection Status

Bit 6 – OPAMP Peripheral OPAMP Write Protection Status

Bit 5 – PTC Peripheral PTC Write Protection Status

Bit 4 – AC Peripheral AC Write Protection Status

Bit 3 – ADC Peripheral ADC Write Protection Status

Bit 2 – TC4 Peripheral TC4 Write Protection Status

Bit 1 – SERCOM5 Peripheral SERCOM5 Write Protection Status

Bit 0 – EVSYS Peripheral EVSYS Write Protection Status