20.6.4.1 Power Domain Configuration
When entering standby sleep mode, a power domain is set automatically to retention state if no activity is required in it, refer to Power Domain Controller for details. This behavior can be changed by writing the Power Domain Configuration bit group in the Standby Configuration register (STDBYCFG.PDCFG). For example, all power domains can be forced to remain in active state during standby sleep mode, this will accelerate wake-up time.