3.7.2 USART

Some clarifications have been made to the USART in SPI Host Mode - Timing Specifications table. Note that some rows have been deleted.

Table 39-19. USART in SPI Host Mode - Timing Requirements in Host Mode

SymbolDescriptionMin.Typ.✝Max.UnitCondition
fSCK *SCK clock frequency——fCLK_PER/2MHz
TSCK *SCK period2 × TCLK_PER——ns
tSCKWSCK high/low width—0.5 × TSCK—ns
tMISMISO setup to SCK—TCLK_PER—ns
tMIHMISO hold after SCK—0—ns
tMOSMOSI setup to SCK—0.5 × TSCK—ns
tMOHMOSI hold after SCK—0.5 × TSCK—ns

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.