3.7.3 SPI

Some clarifications have been made to the Timing Specifications in Host Mode and Timing Specifications in Client Mode tables. Note that some rows have been deleted.

Table 39-20. SPI - Timing Specifications in Host Mode

SymbolDescriptionMin.Typ.✝Max.UnitCondition
fSCK *SCK clock frequency——fCLK_PER/2MHz
TSCK *SCK period2 × TCLK_PER——ns
tSCKWSCK high/low width—0.5 × TSCK—ns
tMISMISO setup to SCK—TCLK_PER—ns
tMIHMISO hold after SCK—0—ns
tMOSMOSI setup to SCK—0.5 × TSCK—ns
tMOHMOSI hold after SCK—0.5 × TSCK—ns

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Table 39-21. SPI - Timing Specifications in Client Mode

SymbolDescriptionMin.Typ.✝Max.UnitCondition
fSSCK *Client SCK clock frequency——fCLK_PER/6MHz
TSSCK *Client SCK period6 × TCLK_PER——ns
tSSCKW *SCK high/low width3 × TCLK_PER——ns
tSIS *MOSI setup to SCK0——ns
tSIH *MOSI hold after SCK3 × TCLK_PER——ns
tSSS *SS setup to SCKTCLK_PER——ns
tSSH *SS hold after SCKTCLK_PER——ns
tSOSMISO valid after SCK—tSR—nsfSSCK ≥ fCLK_PER/6
—

fSSCK < fCLK_PER/6

tSOSSMISO setup after SS low—tSR—ns
tSOSHMISO hold after SS low—tSR—ns

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.