3.7.5 ADC

A clarification has been made to the Operating Conditions (heading) of the ADC Accuracy Specifications table. One item (tADC_DACREF) is added to the ADC Conversion Timing Specifications table.

Table 39-24. ADC Accuracy Specifications

Operating Conditions:
  • VDD = 3.0V
  • VADCREF = 3.0V
  • TA = 25°C
  • ADC in single ended conversion mode
  • fCLK_ADC = 500 kHz
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
NRResolution——12bit
EINLIntegral non-linearity error-1.80.11.8LSb
EDNL(1)Differential non-linearity error-10.11LSb
EOFFOffset error-52.55LSb
EGAINGain error-51.55LSb
VADCREF *ADC reference voltage 1.024—VDDVfCLK_ADC ≤ 500 kHz
1.8—VDDV125 kHz ≤ fADC_CLK ≤ 2 MHz
VAINFull-scale rangeGND—VADCREFV
ZAINRecommended impedance of analog voltage source—10—kΩ
RVREFA(2)ADC voltage reference ladder impedance—50—kΩ

VDD/10 divider accuracy

(VDDDIV10 / VDDIO2DIV10)

—±10—%Measured with ADC using on-chip internal reference

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

* These parameters are characterized but not tested in production.

Note:
  1. The ADC conversion result never decreases with an increase in the input and has no missing codes.
  2. This is the impedance seen by the VREFA pin when the external reference is selected.

Table 39-25. ADC Conversion Timing Specifications

Operating Conditions:
  • VDD = 3.0V
  • VADCREF = 3.0V
  • TA = 25°C
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
TCLK_ADC*ADC clock period1—8μs
tCNVConversion time —13.5TCLK_ADC + 2TCLK_PER—
fADC*Sample rate8—130ksps
tSENSEDelay for changing MUXPOS to TEMP—40—μs
tADC_INITADC Initialization time—6—μs
tADC_DACREFADC sampling time with DACREFn as input for MUXPOS—30—μs

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

* These parameters are characterized but not tested in production.