3.7.6 DAC

Some clarifications has been made to the Operation Conditions (heading) in the DAC Electrical Specifications table.

Table 39-26. DAC Electrical Specifications

Operating Conditions:
  • VDD = 3.0V
  • VDACREF = 3.0V
  • TA = 25°C
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
VDDSupply voltage1.8—5.5V
VOUTOutput voltage range0.1—VDD - 0.1V

IOH max. (current sourcing) = 1 mA

IOL max. (current sinking) = 0.001 mA(2)

VLSBResolution—10—Bit
VACCAbsolute accuracy-10110LSb
tSTSettling Time(1)—7—μsVDACREF = VDD = 3.0V, 50 pF Load
—10—μsVDACREF = VDD = 5.5V, 50 pF Load
INLIntegral non-linearity-2.312.3LSb 0x030 ≤ DAC.DATA < 0x3D0
DNLDifferential non-linearity-0.70.20.7LSb 0x030 ≤ DAC.DATA < 0x3D0
EOFFOffset error-52.85LSb
EGAINGain error-3.3-1.11.3LSb

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

Note:
  1. Settling time measured while DAC.DATA[9:0] transitions from ‘0x000’ to ‘0x3FF’.
  2. The DAC output has a limited current sinking capability. It is designed to drive against resistive loads connected to ground. It is recommended to increase the sinking capability by placing a suitable resistor between the DAC output pin and ground if the DAC peripheral may sink current.