The BM20 module is labeled with its own CMIIT ID as follows:Figure 9-7. BM20 CMIIT ID
When Host system is using an approved Full Modular Approval (FMA) radio: The
host should bear a label containing the statement “This device contains SRRC approved
Radio module CMIIT ID 2015DJ7134”.
The BM23 module is labeled with its own CMIIT ID as follows:Figure 9-8. BM23 CMIIT ID
When Host system is using an approved Full Modular Approval (FMA) radio: The
host should bear a label containing the statement “This device contains SRRC approved
Radio module CMIIT ID 2016DJ3553”.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.