The label on the final product that contains the BM20/23 module must follow
KC marking requirements. The integrator of the module should refer to the labeling
requirements for Korea available on the Korea Communications Commission (KCC)
website.
The BM20/23 module is labeled with its own KC mark. The final product
requires the KC mark and certificate number of the module:Figure 9-3. BM20 Module
Figure 9-4. BM23 Module
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.