9.3.5 Helpful Websites
A document that can be used as a starting point in understanding the use of Short Range Devices (SRD) in Europe is the European Radio Communications Committee (ERC) Recommendation 70-03 E, which can be downloaded from the European Communications Committee (ECC): www.ecodocdb.dk/.
Additional helpful websites are:
- Radio Equipment Directive (2014/53/EU): ec.europa.eu/growth/single-market/european-standards/harmonised-standards/red_en.
- European Conference of Postal and Telecommunications Administrations (CEPT): http://www.cept.org.
- European Telecommunications Standards Institute (ETSI): www.etsi.org.
- The Radio Equipment Directive Compliance Association (REDCA): www.redca.eu/.