5.3.3 Monitor Ports QoS Statistics
The Queuing Counters page provides statistics for the different queues for all switch ports.

The Queuing Counters page has the following parameters:
- Port: The logical port for the settings contained in the same row
- Qn: There are eight QoS queues per port. Q0 is the lowest priority queue
- Rx/Tx: The number of received and transmitted packets per queue