5.3.6 Monitor Ports Name Map
Many web pages use a port number to express an interface, whereas a CLI uses interface names. The Interface Name to Port Number Map table provides a mapping between the port number and the interface names, which helps in converting from one to the other.