4.10.2.4.2 Network IP Static Table Configuration
The Static IP Source Guard Table page shows the static IP Source Guard rules. The maximum number of rules is 112 on the switch.

The Static IP Source Guard Table page has the following parameters:
- Delete: Check to delete the entry. It is deleted during the next save.
- Port: The logical port for the settings
- VLAN ID: The VLAN ID for the settings
- IP Address: Allowed Source IP address
- MAC Address: Allowed Source MAC address