4.32 MRP Overall Port Configuration
The following sections describe the MRP Configurations.
The MRP Overall Port Configuration page has the following parameters:
- Port: The port number for which the following configuration applies.
- Join Timeout: The port number for which the following configuration applies.
- Leave Timeout: The port number for which the following configuration applies.
- Leave All Timeout: The port number for which the following configuration applies.
- Periodic Transmission: Enable/Disable the Periodic Transmission feature for all MRP Applications on this switch port.