5.12.3 Monitor-Aggregation-LACP-System Status
The LACP System Status page provides a status overview for the system-level LACP information.

The LACP System Status page has the following parameters:
- Aggr ID: The Aggregation ID associated with this aggregation instance
- Partner System ID: The system ID (MAC address) of the aggregation partner
- Partner Prio: The priority that the partner has assigned to this aggregation ID
- Partner Key: The Key that the partner has assigned to this aggregation ID
- Last Changed: The time since this aggregation changed
- Local Ports: Shows which ports are a part of this aggregation for this switch