5.12.1 Monitor-Aggregation-Status
-The Aggregation Status page is used to see the status of ports in Aggregation group.

The Aggregation Status page has the following parameters:
- Aggr ID: The Aggregation ID associated with this aggregation instance
- Name: Name of the Aggregation group ID
- Type: Type of the Aggregation group (Static or LACP)
- Speed: Speed of the Aggregation group
- Configured Ports: Configured member ports of the Aggregation group
- Aggregated Ports: Aggregated member ports of the Aggregation group