5.9.3 Monitor DHCPv4 Detailed Statistics
The DHCP Detailed Statistics page provides statistics for DHCP snooping.
Note: The normal forward per-port TX statistics is not increased if the incoming DHCP packet is done by L3 forwarding mechanism. Clearing the statistics on specific port may not effect on global statistics as it gathers the different layer overview.
The DHCP Detailed Statistics page has the following parameters:
- Rx and Tx Discover: The number of discover (option 53 with value 1) packets received and transmitted
- Rx and Tx Offer: The number of offer (option 53 with value 2) packets received and transmitted
- Rx and Tx Request: The number of request (option 53 with value 3) packets received and transmitted
- Rx and Tx Decline: The number of decline (option 53 with value 4) packets received and transmitted
- Rx and Tx Ack: The number of ACK (option 53 with value 5) packets received and transmitted
- Rx and Tx NAK: The number of NAK (option 53 with value 6) packets received and transmitted
- Rx and Tx Release: The number of release (option 53 with value 7) packets received and transmitted
- Rx and Tx Inform: The number of inform (option 53 with value 8) packets received and transmitted
- Rx and Tx Lease Query: The number of lease query (option 53 with value 10) packets received and transmitted
- Rx and Tx Lease Unassigned: The number of lease unassigned (option 53 with value 11) packets received and transmitted
- Rx and Tx Unknown: The number of lease unknown (option 53 with value 12) packets received and transmitted
- Rx and Tx Lease Active: The number of lease active (option 53 with value 13) packets received and transmitted
- Rx Discarded checksum error: The number of discard packet that IP/UDP checksum is error
- Rx Discarded from Untrusted: The number of discarded packets coming from untrusted port