5.9.2 Monitor DHCPv4 Relay Statistics
The DHCP Relay Statistics page provides statistics for DHCP relay.
The DHCP Relay Statistics page has the following parameters:
- Server Statistics:
- Transmit to Server: The number of packets that are relayed from client to server.
- Transmit Error: The number of packets that resulted in errors while being sent to clients.
- Receive from Server: The number of packets received from server.
- Receive Missing Agent Option: The number of packets received without agent information options.
- Receive Missing Circuit ID: The number of packets received with the Circuit ID option missing.
- Receive Missing Remote ID: The number of packets received with the Remote ID option missing.
- Receive Bad Circuit ID: The number of packets whose Circuit ID option did not match known circuit ID.
- Receive Bad Remote ID: The number of packets whose Remote ID option did not match known Remote ID.
- Client Statistics
- Transmit to Client: The number of relayed packets from server to client.
- Transmit Error: The number of packets that resulted in error while being sent to servers.
- Receive from Client: The number of received packets from server.
- Receive Agent Option: The number of received packets with relay agent information option.
- Replace Agent Option: The number of packets which were replaced with relay agent information option.
- Keep Agent Option: The number of packets whose relay agent information was retained.
- Drop Agent Option: The number of packets that were dropped which were received with relay agent information.