5.9.2 Status Event
The following table lists the status event returned by the RNBD451 module via UART when a specific event occurs.
| Status Event Default Delimiter (%) | Description |
|---|---|
| System Configuration | |
%REBOOT% | Reboot finished |
%RMT_CMD_OFF% | End of Remote Command mode |
%RMT_CMD_ON% | Start of Remote Command mode |
%RMT_TX_POWER% | Remote TX power level |
%PHY_UPDATED,<ConnHandle>,<Tx PHY>,<Rx PHY>% | PHY update successful |
%ERR_PHYUPDATE,<ConnHandle>% | PHY update fail |
| Advertising | |
| Received connectable advertisement |
%<Address>,<Addr_Type>,<RSSI> Brcst:<Broadcast Payload>% | Received non-connectable advertisement |
%ADV_TIMEOUT% | Advertisement timeout, if advertisement time is specified by command A |
| Connection | |
%CONN_PARAM,<Interval>, <Latency>,<Timeout>% | Update connection parameters of connection interval, latency and supervision timeout |
%CONNECT,<0-3>,<Addr>,<ConnHandle>% | Address Type<0-3>:
|
%DISCONNECT%,<connHandle> | Bluetooth® Low Energy connection lost |
%ERR_CONNPARM% | Failed to update connection parameters |
%ERR_READ% | Failed to read characteristic value |
%ERR_WRITE% | Failed to write characteristic value |
| Security | |
%BONDED% | Security materials such as link key are saved into PDS |
%KEY:<Key>% | Display the six digit security key |
%KEY_REQ% | Request input security key |
%SECURED% | Bluetooth Low Energy link is secured |
%ERR_RMT_CMD% | Failed to start remote command, due to insecure Bluetooth Low Energy link or mismatch PIN code |
%ERR_SEC% | Failed to secure the Bluetooth Low Energy link |
| GATT | |
%STREAM_OPEN% | UART transparent data pipe is established |
%INDI,<hdl>,<hex>%Append connection handle in multiple link: | Received value indication <hex> for characteristic handle <hdl> |
%NOTI,<hdl>,<hex>%Append connection handle in multiple link: | Received value notification <hex> for characteristic handle <hdl> |
%ERR_MEMORY% | Running out of dynamic memory |
%WC,<hdl>,<hex>%Append connection handle in multiple link: | Received start/end notification/indication request <hex> for characteristic configuration handle <hdl>,<connHandle> (Connection handle in multiple link scenario) |
%WV,<hdl>,<hex>%Append connection handle in multiple link: | Received write request <hex> for characteristic handle <hdl>,<connHandle> (Connection handle in multiple link scenario) |
%RE_DISCV% | Received data indication of service changed, redo service discovery |