5.4.1.1 Set Appearance (SDA,<hex16>)
Format: SDA,<hex16>
This command sets the appearance of the RNBD451 module in the GAP service. It expects one 16-bit hex input parameter. Bluetooth SIG defines the appearance code for different devices. For more details, refer to the Appearance Values Bluetooth® Document (2021-11-24).
| Default: | 0000 | |
| Example: | SDA,0340 | // Set appearance to Generic Heart Rate Sensor |
| Response: | AOK | // Success |
Err | // Syntax error or invalid parameter | |
Note: The PDS stores the parameter and is effective immediately without a reboot. | ||