Double click to open the RNBD_DFU_OTAPC_Vx.x.x executable. The tool has separate tabs for Serial DFU and OTAPC. By default, the tool selects the DFU tab.
Select the OTAPC tab for operation. The features dependent on the OTAPC are defined in the OTAPC tab.