1.4.11 New SPI-Flash Programming Support
(Ask a Question)Starting with the Libero SoC v2025.1 release, SPI-Flash programming support has been added for the space-grade MRAM part number, AS302G208-0108X0MCEY, from Avalanche Technology.
Starting with the Libero SoC v2025.1 release, SPI-Flash programming support has been added for the space-grade MRAM part number, AS302G208-0108X0MCEY, from Avalanche Technology.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.