1.4.10 Ability to Perform Static Timing Analysis at IND Temp-range for MIL and T2 Devices
(Ask a Question)With the Libero SoC v2025.1 release, projects targeting PolarFire family FPGA and SoC device part numbers offered in MIL or automotive T2 temperature grade now include a Project Settings option for selecting the IND range for Analysis Operating Conditions used by static timing and power analysis. This enhancement allows designers using MIL or T2 devices in systems that do not operate beyond the IND range to analyze static timing and power at more applicable conditions.