1.4.9 I/O Bank Report Updates
(Ask a Question)Starting with the Libero SoC v2025.1 release , the I/O Bank report section has been updated to add auto-calibration information for all PolarFire and PolarFire SoC devices.
Starting with the Libero SoC v2025.1 release , the I/O Bank report section has been updated to add auto-calibration information for all PolarFire and PolarFire SoC devices.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.