1.4.6 PF_IOD_GENERIC_TX Hold Violations Repair
(Ask a Question)Libero SoC v2025.1 adds support to automatically repair hold violations for source-sync TX interfaces during Place and Route with Repair Minimum Delay Violations enabled. In some low hold violation situations, the repair min-delay violations process checks whether tap delay is OFF, in which case the repair process starts from tap delay 0 instead of expiring without taking any action.