1.4.2 Octal DDR PHY DRC Limit Update

Starting with the Libero v2025.1 release, the FMAX for OCTAL_SPI IOD interfaces is increased from 400 Mbps to 500 Mbps for STD and -1 for all the GPIO and HSIO banks.