1.4.1 PF_XCVR: Disable Scrambler in 64b66b
(Ask a Question)The Libero SoC v2025.1 release includes updates to support additional configurations for 64b6xb PCS mode. The new Gear Box option allows users to independently enable the following options for 64B66B / 64B67B modes:
- Scrambler/descrambler: This option can include or bypass the embedded scrambled/descrambler.
- Disparity (64b67b only)
- BER monitor state machine
- 32-bit data width