2.3 ICSP Operation
Upon entry into ICSP mode, the CPU is Idle. Execution of the CPU is governed by an internal state machine. A 4-bit control code must be clocked in using PGECx and PGEDx, and this control code is used to command the CPU (see Table 2-1).
The SIX control code is used to send instructions to the CPU for
execution and the REGOUT control code is used to read data out of the
device through the VISI register.
| 4-Bit Control Code | Mnemonic | Description |
|---|---|---|
|
|
|
Shift in 24-bit instruction and execute |
|
|
|
Shift out the VISI register |
|
|
N/A |
Reserved |