2.5.2 Output Logic is Stuck when Enabling a LUT with Sequential Logic after the CCL is Enabled
When the LUT is disabled (LUTCTRL0.ENABLE=0
or
LUTCTRL2.ENABLE=0
) to clear the flip-flop/latch output, then
enabled again, the sequential logic is kept under Reset.
Work Around:
Write CTRL.ENABLE again after LUT is enabled (LUTCTRL0.ENABLE=1
/
LUTCTRL2.ENABLE=1
) back.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |