2.5.4 Sequential Logic
LUT output is corrupted after enabling CCL when sequential logic is used.
Work Around:
Write the CTRL register twice when enabling the CCL.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |
LUT output is corrupted after enabling CCL when sequential logic is used.
Write the CTRL register twice when enabling the CCL.
A0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.