2.5.3 PAC Error when Writing CCL.CTRL.SWRST Bit

Writing the Software Reset bit in the Control A register (CTRLA.SWRST) will trigger a PAC protection error.

Work Around:

Clear the CCL PAC error each time a CCL software Reset is executed.

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H
A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X