2.22.5 Re-trigger in RAMP2 Operations
Re-trigger in RAMP2 operations (RAMP2, RAMP2A, RAMP2C) is not supported if a prescaler is used (CTRLA.PRESCALER != 0) and the re-trig of the counter is done on the next GCLK (CTRLA.PRESCSYNC
= GCLK or CTRLA.PRESCSYNC = RESYNC).
Work Around:
Configure the re-trigger of the counter on the next prescaler clock (CTRLA.PRESCSYNC = PRESC).
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |