2.22.11 DMA Request is Not Set on Overflow Condition in One-shot DMA Trigger Mode of RAMP2C Operation

TCC Overflow (OVF) will not trigger a DMA request in the One-shot DMA Trigger (DMAOS) mode of RAMP2C operation.

DMA triggers are not applicable for the RAMP2C mode.

Work Around:

None

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H
A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X