2.22.1 Counting-down Mode Not Supported in RAMP2
The Timer/Counter counting-down mode (CTRLBCLR.DIR=CTRLBSET.DIR=1
) is not
supported in RAMP2 operations (RAMP2, RAMP2A, RAMP2C, RAMP2CS).
Work Around:
Use Timer/Counter counting up mode
(CTRLBCLR.DIR=CTRLBSET.DIR=0
).
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |