2.18.8 Write Corruption
An 8-bit or 16-bit write access for a 32-bit register, or 8-bit write access for a 16-bit register can fail for the following registers:
- COUNT register in COUNT32 mode
- COUNT register in COUNT16 mode
- CLOCK register in CLOCK mode
Work Around:
Write the registers with:- A 32-bit write access for COUNT register in COUNT32 mode, CLOCK register in CLOCK mode
- A 16-bit write access for the COUNT register in COUNT16 mode
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |