2.18.6 Timestamp is Updated Even Tamper Flag is Not Cleared
When the tamper happens, the DMA is triggered and the DMA captures TIMESTAMP and TAMPID. INTFLAG.TAMPER flag is not cleared after reading TIMESTAMP.
Work Around:
Clear the INTFLAG.TAMPER bit by writing a ‘1
’ to this bit when the
timestamp value was read by the DMA.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |