3.2 PIC16F15244 Curiosity Nano Evaluation Kit
The PIC16F15244 Curiosity Nano Evaluation Kit is a hardware platform aimed at evaluating the peripheral features of the PIC16F15244 family of microcontrollers. The Curiosity Nano series evaluation kits include an on-board programmer and debugger. No external tools are necessary to program and debug the PIC16F15244 microcontroller, which makes it an ideal hardware platform to use for demonstrating this application. The board is powered through the USB port via the micro-B USB cable.