3.5 PIC16F15244 Microcontroller Firmware
The system power supply control application includes two sets of firmware, one for the process computer and one for the supply control module. As detailed in the previous sections, PIC16F15244 Curiosity Nano kits are used to emulate both the host (process computer) and client (supply control module). The firmware for both boards is created using the following development environment:
- MPLAB® X Integrated Development Environment (IDE) v5.50
- MPLAB Code Configurator (MCC) v5.0.3
- XC8 Compiler v2.32
- Master Synchronous Serial Port (MSSP) MCC Melody driver v6.1.0
- Timer0 (TMR0) MCC Melody driver v4.0.7