Table 3-1 and Table 3-2 give the pin
configuration details of the host (process computer) and client (supply control module) PIC16F15244 Curiosity Nano evaluation
kits.
Table 3-1. Host (Process Computer) Microcontroller Pin
Configuration| Microcontroller Pin | Signal Name | Signal Description | Pin Direction |
|---|
| RC2 | Switch | Power Down Command | IN |
| RB4 | SDA | I2C Serial Data | IN/OUT |
| RB6 | SCL | I2C Serial Clock | IN/OUT |
Table 3-2. Client (Supply Control Module) Microcontroller Pin
Configuration| Microcontroller Pin | Signal Name | Signal Description | Pin Direction |
|---|
| RC2 | Switch | Manual Wake-Up | IN |
| RA2 | LED | Voltage Regulator | OUT |
| RB4 | SDA | I2C Serial Data | IN/OUT |
| RB6 | SCL | I2C Serial Clock | IN/OUT |