3.3 Hardware Setup
Figure 3-3 shows the hardware connections of the PIC16F15244 Curiosity Nano-based emulation for system power supply control.
Note: Required external pull-up resistors for the SDA and SCL lines are incorporated on the Process Computer board. The pull-up resistors are usually added on the host MCU board, and are not required on client board.