3.8 Microcontroller Configuration Details
Table 3-3 shows the PIC16F15244 microcontroller operating conditions and the peripherals configured on the supply control module for the system power supply control demo.
| Parameter | Value |
|---|---|
| Microcontroller | PIC16F15244 |
| System Clock | HFINTOSC, 8 MHz |
| Operating Voltage | 3.3V |
| MSSP Configuration | I2C (in Client mode) |
| TMR0 Configuration | Overflow Interrupt Mode, 10 ms |
| Watchdog Configuration | Enabled, 8s |
| External Interrupt (EXT) Configuration. | Enabled, Pin RC2 |