3.6 Process Computer Firmware Overview
The process computer-side firmware for the system power supply control demo is developed to emulate the power-down feature of the process computer. As detailed in section Application Overview, the computer will send out a power-down command when a switch press event is detected. Figure 3-4 shows the detailed firmware implementation methodology.